IESNA:LM-63-2002
[TEST]P948897
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32901
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3860.3 4833.5 5713.2 6394.2 6949.6 7263.8 7411.5 7464.2 7730.8 8301.4
9244 10434.6 11606.4 12542.2 13360.8 14108 14580.2 14700.8 14410.4 13675
12190.6 9624.4 7944.8 6654.1 5269.9 3707.5 2437.1 1708.5 1333.2 1151.5
1044.5 878 743.9 258.1 125.7 20.4 0
3860.3 4867.4 5755.6 6448.6 6958.1 7302.8 7479.5 7528.7 7749.5 8264.1
9135.3 10302.1 11451.9 12419.9 13247 13994.3 14554.7 14756.8 14571.7 13948.4
12708.6 10337.7 8265.8 6941.1 5573.9 4042 2657.9 1793.4 1375.6 1192.2
1054.7 891.6 750.7 319.3 134.2 25.5 0
3860.3 4825 5696.2 6395.9 6941.1 7336.8 7555.9 7649.3 7822.5 8284.5
9026.6 10062.6 11166.5 12139.7 12926 13554.4 14143.7 14430.7 14357.7 13860.1
12863.2 11234.5 8955.3 7365.7 6008.7 4524.4 3021.3 2007.4 1484.3 1233
1088.6 947.7 811.8 619.9 315.9 37.4 0
3860.3 4825 5670.7 6368.7 6951.3 7397.9 7696.8 7853.1 8016.1 8372.8
8924.7 9728 10682.5 11597.9 12335 12939.6 13447.4 13858.4 13968.8 13805.7
13206.2 12093.8 10531.4 8681.9 6941.1 5393.9 3772 2415 1647.4 1253.4
1081.8 939.2 801.6 638.6 448.4 174.9 0
3860.3 4682.3 5502.6 6219.3 6834.1 7377.6 7810.6 8097.6 8281.1 8563
9021.5 9610.9 10373.4 11149.6 11847.6 12448.8 12937.9 13372.7 13681.8 13765
13600.2 13094.1 12112.5 10628.2 8894.2 7122.8 5307.3 3498.6 2197.6 1474.2
1124.3 998.6 867.8 662.3 446.7 139.3 0
3860.3 4607.6 5348 6046.1 6691.4 7289.2 7832.7 8262.4 8554.5 8827.9
9171 9663.5 10234.2 10911.8 11594.5 12273.8 12851.3 13303 13644.4 13926.3
14145.4 14072.4 13765 13067 11861.2 10298.7 8289.6 6356.9 4274.7 2639.2
1711.9 1170.2 847.5 512.9 258.1 67.9 0
3860.3 4464.9 5108.6 5765.8 6404.4 7031.1 7635.7 8174.1 8620.7 8979.1
9342.5 9739.9 10176.4 10719.9 11343.2 12049.7 12776.6 13478 14099.6 14646.4
15144 15690.9 15937.2 16090 16056 15363.1 14040.1 11932.5 9143.8 6193.8
3575 1856.3 947.7 546.9 266.6 91.7 0
3860.3 4356.2 4872.5 5436.4 6020.6 6572.5 7165.3 7741 8294.7 8783.8
9272.9 9726.3 10137.3 10580.6 11046 11545.3 12124.4 12780 13496.6 14257.5
15088 16280.2 17243.2 17830.8 18499.9 18984 19046.8 18396.3 16704.8 13967.1
10176.4 6567.5 3347.4 1365.5 487.4 95.1 0
3860.3 4160.9 4524.4 4945.5 5407.5 5896.6 6394.2 6886.7 7374.2 7875.2
8400 8885.7 9413.9 9965.8 10539.9 11115.6 11754.2 12470.9 13264 14162.4
15212 16803.3 18382.7 19464.6 20845.3 22470.6 24209.7 25369.7 25121.7 22786.5
17978.5 11655.7 4943.8 1509.8 475.5 98.5 0
3860.3 4126.9 4488.7 4875.9 5312.4 5774.3 6246.5 6716.9 7182.2 7654.4
8119.7 8602.1 9111.6 9663.5 10234.2 10826.9 11485.8 12214.4 13029.6 13958.6
15006.5 16691.2 18282.5 19454.4 20930.2 22701.6 24600.3 25809.6 25580.3 23097.3
17871.6 10928.8 4188.1 1156.6 373.6 84.9 0
3860.3 3997.9 4184.7 4436 4740 5071.2 5405.8 5757.3 6120.8 6487.6
6857.9 7240 7625.5 8033.1 8471.3 8934.9 9444.4 10021.9 10718.2 11513
12481 14019.7 15186.5 16338 17742.5 19432.3 21018.6 21706.4 20988 18248.6
13471.2 7498.1 2162 453.5 151.2 34 0
3860.3 3902.8 4008.1 4159.2 4368.1 4594 4840.2 5093.3 5349.7 5623.2
5889.8 6146.3 6411.2 6674.4 6953 7246.8 7555.9 7931.2 8366 8929.8
9745 10757.2 11446.8 12217.8 13140 14145.4 14831.5 14592.1 13393 11144.5
8048.4 4118.5 1343.4 400.8 137.6 32.3 0
3860.3 3817.9 3833.1 3902.8 4016.6 4133.7 4288.3 4441.1 4592.3 4750.2
4887.8 5011.8 5115.4 5210.5 5276.7 5319.2 5361.6 5390.5 5438.1 5548.5
5813.4 5969.6 5998.5 6056.3 6146.3 6227.8 6005.3 5300.5 4295.1 3182.7
2163.7 1226.2 614.8 259.8 125.7 44.2 0
3860.3 3639.5 3508.8 3440.8 3434 3461.2 3507.1 3558 3593.7 3615.7
3614.1 3571.6 3505.4 3411.9 3288 3136.8 2955.1 2766.6 2593.4 2432
2265.6 2117.8 1993.8 1891.9 1803.6 1713.6 1601.5 1450.4 1241.5 961.3
699.7 514.6 356.6 229.3 130.8 37.4 0
3860.3 3474.8 3235.3 3130 3104.6 3126.6 3174.2 3225.1 3250.6 3243.8
3208.1 3145.3 3053.6 2939.8 2807.3 2671.5 2530.5 2389.6 2250.3 2097.4
1942.9 1803.6 1701.7 1640.6 1616.8 1620.2 1616.8 1569.3 1452.1 1256.8
956.2 659 461.9 304 151.2 34 0
3860.3 3345.7 3057 2943.2 2948.3 3012.8 3084.2 3130 3133.4 3102.9
3043.4 2958.5 2858.3 2742.8 2620.5 2499.9 2372.6 2238.4 2100.8 1973.5
1876.7 1793.4 1737.4 1701.7 1671.2 1635.5 1579.4 1521.7 1450.4 1336.6
1163.4 913.7 599.5 331.2 157.9 34 0
3860.3 3221.7 2924.5 2848.1 2895.7 2984 3053.6 3087.6 3074 3021.3
2939.8 2843 2730.9 2620.5 2503.3 2389.6 2311.4 2218 2100.8 2007.4
1944.6 1861.4 1730.6 1627 1559.1 1492.8 1424.9 1357 1295.8 1239.8
1173.5 1066.6 872.9 669.1 392.3 95.1 0
3860.3 3152.1 2854.9 2812.4 2894 2978.9 3048.5 3068.9 3036.6 2953.4
2853.2 2739.4 2617.1 2508.4 2415 2362.4 2299.5 2235 2172.2 2032.9
1908.9 1810.4 1711.9 1620.2 1525.1 1441.9 1360.4 1285.6 1207.5 1117.5
1029.2 949.4 832.2 718.4 502.7 195.3 0
3860.3 3092.7 2810.7 2805.6 2895.7 2977.2 3038.3 3045.1 2995.9 2905.8
2792.1 2666.4 2554.3 2450.7 2381.1 2321.6 2245.2 2141.6 2049.9 1939.5
1854.6 1759.5 1666.1 1581.1 1509.8 1436.8 1358.7 1278.8 1185.4 1081.8
968 867.8 738.8 558.8 370.2 154.5 0
3860.3 3058.7 2788.7 2803.9 2902.4 2982.3 3036.6 3026.4 2963.6 2856.6
2724.1 2600.1 2494.9 2415 2377.7 2287.7 2148.4 1987 1922.5 1868.2
1771.4 1696.6 1632.1 1537 1465.7 1409.6 1336.6 1250 1146.4 1032.6
908.6 854.3 735.4 480.6 349.9 214 0
3860.3 3051.9 2775.1 2805.6 2904.1 2985.7 3034.9 3021.3 2944.9 2824.3
2690.2 2567.9 2464.3 2415 2357.3 2243.5 2039.7 1905.5 1871.6 1805.3
1720.4 1628.7 1542.1 1475.9 1435.1 1399.4 1333.2 1251.7 1153.2 1039.4
918.8 949.4 757.5 506.1 385.5 142.7 0
3860.3 3051.9 2773.4 2810.7 2905.8 2987.4 3033.2 3026.4 2951.7 2826
2690.2 2566.2 2462.6 2416.7 2352.2 2236.7 2024.4 1907.2 1880.1 1803.6
1715.3 1615.1 1543.8 1455.5 1443.6 1399.4 1331.5 1251.7 1160 1037.7
922.2 935.8 650.5 523.1 380.4 137.6 0
